10.5.1 Main Clock Control A
| Name: | MCLKCTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLKOUT | CLKSEL[1:0] | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bit 7 – CLKOUT System Clock Out
When
this bit is written to '1', the system clock is output to the
CLKOUT pin.
Bits 1:0 – CLKSEL[1:0] Clock Select
This bit field selects the source for the Main Clock (CLK_MAIN).
| Value | Name | Description |
|---|---|---|
| 0x0 | OSC20M | 16/20 MHz internal oscillator |
| 0x1 | OSCULP32K | 32.768 kHz internal ultra low-power oscillator |
| 0x2 | XOSC32K | 32.768 kHz external crystal oscillator |
| 0x3 | EXTCLK | External clock |