Features
The MCHPRT2 tool includes the following functions for the ATWINC/ATWILC devices:
- Flexible Graphical User Interface (GUI) Configuration Options
- Inbuilt Command Line Interpreter (CLI)
- Wi-Fi® RF Performance Evaluation
- Bluetooth® Low Energy (BLE) RF Performance Evaluation
- Continuous Wave (CW) Transmitter
- RF Frequency Offset Calibration
- e-Fuse Programming
- Register Read/Write
- Register Range Dump
- Received Signal Strength Indicator (RSSI) Reading
- Firmware (FW) Upgrade
- Gain Table Update
- Webpage Upgrade