1.1.5 Clear Command May Not Work Properly in Asynchronous Mode
When operating in asynchronous mode (CSYNC = 0
), setting the Clear
Command bit (CLR= 1
) may not clear the Timer Counter register
value.
Work around
Use the Universal Timer module in synchronous mode (CSYNC = 1
) when
Clear Command bit (CLR) is being used.
Affected Silicon Revisions
B3 | B4 | B5 | C0 |
X | X | X | X |