13 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
Examples
| Device | Package | Package Drawing Code | Package Option | Pull-Up Voltage | Shipping Carrier Option | Device Grade |
|---|---|---|---|---|---|---|
| AT21CS01‑SSHM10‑B | SOIC | SN | SS | 1.7V to 3.6V | Bulk (Tubes) | Industrial Temperature (-40°C to +85°C) |
| AT21CS11‑SSH10‑B | SOIC | SN | SS | 2.7V to 4.5V | Bulk (Tubes) | |
| AT21CS01‑SSHM10‑T | SOIC | SN | SS | 1.7V to 3.6V | Tape and Reel | |
| AT21CS11‑SSH10‑T | SOIC | SN | SS | 2.7V to 4.5V | Tape and Reel | |
| AT21CS01‑MSHM10‑T | XSFN | QJB | MS | 1.7V to 3.6V | Tape and Reel | |
| AT21CS11‑MSH10‑T | XSFN | QJB | MS | 2.7V to 4.5V | Tape and Reel | |
| AT21CS01-MCHM10-T | VSFN | 2EW | MC | 1.7V to 3.6V | Tape and Reel | |
| AT21CS11-MCH10-T | VSFN | 2EW | MC | 2.7V to 4.5V | Tape and Reel | |
| AT21CS01‑STUM10‑T | SOT-23 | TT | ST | 1.7V to 3.6V | Tape and Reel | |
| AT21CS11‑STU10‑T | SOT-23 | TT | ST | 2.7V to 4.5V | Tape and Reel | |
| AT21CS01-TOHM10-B | TO-92 | TO | TO | 1.7V to 3.6V | Bulk (Bag) | |
| AT21CS01‑UUM0B‑T | WLCSP | 4U-6 | U | 1.7V to 3.6V | Tape and Reel | |
| AT21CS11‑UU0B‑T | WLCSP | 4U-6 | U | 2.7V to 4.5V | Tape and Reel |
Example
| Device | Package | Package Drawing Code | Package Option | Pull-Up Voltage | Shipping Carrier Option | Device Grade |
|---|---|---|---|---|---|---|
| AT21CS01‑STPM10‑T‑36KVAO | SOT‑23 | TT | ST | 1.7V to 3.6V | Tape and Reel | Grade 1
Automotive (-40°C to +125°C) |