1 Pin Descriptions

The descriptions of the pins are listed in Table 1-1.

Table 1-1. Pin Function Table
Name8-Lead SOIC3-Lead SOT-233-Lead TO-922-Pad VSFN4-Ball WLCSP2-Pad XSFNFunction
NC1—————No Connect
NC2—————No Connect
NC32——B2—No Connect
GND4311B12Ground
SI/O5122A11Serial Input and Output
NC6—3—A2—No Connect
NC7—————No Connect
NC8—————No Connect