2.3 DSP Library
The DSP library (libdsp-elf.a) provides a set of digital signal processing operations. In total, 49 functions are supported by the DSP Library.
Documentation for these libraries is provided in HTML Help files. Examples of use may
also provided. By default, the documentation is found in the docs/dsp_lib subdirectory of the MPLAB XC-DSC C Compiler for dsPIC33A
DSC install directory
(see “Libraries Overview, Compiler Installation Locations”).