2.6 Compiler Built-in Functions
The MPLAB XC-DSC C Compiler for dsPIC33A DSC contains built-in functions that, to the developer, work like library functions. These functions are listed in the MPLAB® XC-DSC C Compiler User’s Guide for dsPIC33A DSC (DS-50003918).