1 MPLAB® Harmony 3 Motor Control Application Examples for SAM E7x/S7x/V7x Family
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC32 microcontroller and microprocessor devices. Refer to the following links for more information.
- Microchip 32-bit MCUs for Motor Control Applications
 - Microchip 32-bit MCUs
 - Microchip 32-bit MPUs
 - Microchip MPLAB X IDE
 - Microchip MPLAB® Harmony
 - Microchip MPLAB® Harmony Pages
 
This repository contains the MPLAB® Harmony 3 Motor Control application examples for SAM E7x/S7x/V7x family. Users can use these examples as a reference for developing their own motor control applications. Refer to the following links for release notes and licensing information.
Contents Summary
| Folder | Description | 
|---|---|
| apps | Demonstration applications for Motor Control. | 
Motor Control Application Examples
Configurable Motor Control Examples (MCC with Harmony QSpin Motor Control )
The following applications are provided to demonstrate the Harmony QSpin to generate the motor control firmware.
| Name | Description | Control Board | Inverter Board | 
|---|---|---|---|
| PMSM FOC using PLL Estimator | Sensorless Field Oriented Control of PMSM using PLL Estimator | ATSAME70 Motor Control Plugin Module | |
| PMSM FOC using Quadrature Encoder | Sensored Field Oriented Control of PMSM using Quadrature Encoder | ATSAME70 Motor Control Plugin Module | |
| PMSM FOC using Sliding Mode Observer | Sensorless Field Oriented Control of PMSM using Sliding Mode Observer | ATSAME70 Motor Control Plugin Module | dsPICDEM™ MCLV-2 Support | 
Static Motor Control Examples
These applications contain static algorithm code and peripherals are configured using MCC.
Configurations can be changed in userparam.h file.
| Name | Description | Control Board | Inverter Board | 
|---|---|---|---|
| PFC and PMSM FOC using PLL Estimator | Power Factor Correction and Sensorless Field Oriented Control of PMSM using PLL Estimator | ATSAME70 Motor Control Plugin Module | dsPICDEM™ MCHV-3 Support |