3 Microchip MPLAB® Harmony 3 Release Notes
MPLAB® Harmony 3 Motor Control Application Examples for SAM E7x/S7x/V7x family v3.5.0
Applications
Applications migrated from motor_control repository to this application repository for SAM E7x/S7x/V7x family.
| Development Boards | Number of Applications | 
|---|---|
| dsPICDEM™ MCLV-2 Low Voltage Development Board | 3 | 
| dsPICDEM™ MCHV-3 High Voltage Development Board | 3 | 
New Features
- Updated the projects with new PLIBs
 - Replaced standalone SMO project with QSpin generated example project
 - Removed 'mcp_' prefix from project names.
 
Know Issues
- Same as v3.1.0
 
Required MPLAB® Harmony v3 Modules
- motor_control v3.11.0
 - x2c v1.5.0
 - harmony-services v1.5.0
 
Development Tools
- MPLAB X IDE v6.20
 - MPLAB XC32 C/C++ Compiler v4.45
 - MPLAB X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.7.1
 - X2CScope v1.6.6
 
 
MPLAB® Harmony 3 Motor Control Application Examples for SAM E7x/S7x/V7x family v3.4.1
Applications
Applications migrated from motor_control repository to this application repository for SAM E7x/S7x/V7x family.
| Development Boards | Number of Applications | 
|---|---|
| dsPICDEM™ MCLV-2 Low Voltage Development Board | 3 | 
| dsPICDEM™ MCHV-3 High Voltage Development Board | 3 | 
Bug Fixes
- Updated the package.yml file
 
Know Issues
- Same as v3.1.0
 
Required MPLAB® Harmony v3 Modules
- motor_control v3.10.0
 - x2c v1.4.0
 
Development Tools
- MPLAB X IDE v6.10
 - MPLAB XC32 C/C++ Compiler v4.30
 - MPLAB X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.3.7
 - X2CScope v1.3.3
 
 
MPLAB® Harmony 3 Motor Control Application Examples for SAM E7x/S7x/V7x family v3.4.0
Applications
Applications migrated from motor_control repository to this application repository for SAM E7x/S7x/V7x family.
| Development Boards | Number of Applications | 
|---|---|
| dsPICDEM™ MCLV-2 Low Voltage Development Board | 3 | 
| dsPICDEM™ MCHV-3 High Voltage Development Board | 3 | 
New Features
- MISRA-C Compliance for motor control files
 - Deprecated static projects for PLL based sensorless FOC
 - Deprecated static projects for encoder based sensored FOC
 
Know Issues
- Same as v3.1.0
 
Required MPLAB® Harmony v3 Modules
- motor_control v3.10.0
 - x2c v1.4.0
 
Development Tools
- MPLAB X IDE v6.10
 - MPLAB XC32 C/C++ Compiler v4.30
 - MPLAB X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.3.7
 - X2CScope v1.3.3
 
 
MPLAB® Harmony 3 Motor Control Application Examples for SAM E7x/S7x/V7x family v3.3.0
Applications
Applications migrated from motor_control repository to this application repository for SAM E7x/S7x/V7x family.
| Development Boards | Number of Applications | 
|---|---|
| dsPICDEM™ MCLV-2 Low Voltage Development Board | 5 | 
| dsPICDEM™ MCHV-3 High Voltage Development Board | 5 | 
New Features
- Added PLL based sensorless FOC for MCHV3 in Harmony QSpin
 - Added Encoder based sensored FOC for MCHV3 in Harmony QSpin
 
Known Issues
- Same as v3.1.0
 
Required MPLAB® Harmony v3 Modules
- bsp v3.14.0
 - motor_control v3.9.0
 - x2c v1.3.0
 - mcc H3 Library v1.1.5
 
Development Tools
- MPLAB X IDE v6.00
 - MPLAB XC32 C/C++ Compiler v4.10
 - MPLAB X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.1.17
 - X2CScope v1.3.3
 
 
Hardware
- For MCHV3 board programming and debugging, use High Voltage Motor Control Isolated Debugger Card
 
MPLAB® Harmony 3 Motor Control Application Examples for SAM E7x/S7x/V7x family v3.2.0
Applications
Applications migrated from motor_control repository to this application repository for SAM E7x/S7x/V7x family.
| Development Boards | Number of Applications | 
|---|---|
| dsPICDEM™ MCLV-2 Low Voltage Development Board | 5 | 
| dsPICDEM™ MCHV-3 High Voltage Development Board | 3 | 
New Features
- Added Motor Control Plant generated motor control firmware for PLL based sensorless FOC for MCLV2
 - Added Motor Control Plant generated motor control firmware for Encoder based sensored FOC for MCLV2
 - Migrated MHC generated code to MCC generated code
 
Know Issues
- Same as v3.1.0
 
Required MPLAB® Harmony v3 Modules
- csp v3.11.0
 - x2c v1.4.0
 - bsp v3.11.1
 - motor_control v3.8.0
 - dev_packs v3.11.0
 - mcc v1.1.0
 
Development Tools
- MPLAB X IDE v6.00
 - MPLAB XC32 C/C++ Compiler v4.00
 - MPLAB X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.1.2
 - X2CScope v1.3.0
 
 
MPLAB® Harmony 3 Motor Control Application Examples for SAM E7x/S7x/V7x family v3.1.0
Applications
Applications migrated from motor_control repository to this application repository for SAM E7x/S7x/V7x family.
| Development Boards | Number of Applications | 
|---|---|
| dsPICDEM™ MCLV-2 Low Voltage Development Board | 3 | 
| dsPICDEM™ MCHV-3 High Voltage Development Board | 3 | 
New Features
- None
 
Know Issues
- Isolated EDBG Card
- The Isolated EDBG
                                Card may appear “grayed out” (disabled) under the list of tools in
                                MPLABX v5.50. In order to resolve this issue, please go to Tools
                                -> Options ->Embedded->Generic Settings and enable “Exclude
                                device checks for kits” by selecting the check box.

 - If programming failure occurs with message “java.lang.RuntimeException:RDDI_DAP_OPERATION_FAILED”, then reset the Isolated EDBG Card’s configuration by Go to File -> Project Properties -> EDBG -> Reset
 
 - The Isolated EDBG
                                Card may appear “grayed out” (disabled) under the list of tools in
                                MPLABX v5.50. In order to resolve this issue, please go to Tools
                                -> Options ->Embedded->Generic Settings and enable “Exclude
                                device checks for kits” by selecting the check box.
 - pmsm_foc_encoder_sam_e70_mchv3 application running on dsPICDEM MCHV-3
                        requires increasing bandwidth of the quadrature encoder signal filter to
                        maintain signal integrity of quadrature sensor signals at higher motor
                        speeds. Without these modifications, motor operation may fail at higher
                            speeds.
- Reduce the capacitance value of C25, C26 and C27 from 100pF to 10pF 50V NPO 0805
 
 
Required MPLAB® Harmony v3 Modules
- csp v3.9.1
 - x2c v1.1.4
 - motor_control v3.7.0
 - dev_packs v3.9.0
 - mhc v3.8.0
 
Development Tools
- MPLAB X IDE v5.50
 - MPLAB XC32 C/C++ Compiler v3.01
 - MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.4
 - X2CScope v1.3.0
 
 
MPLAB® Harmony 3 Motor Control Application Examples for SAM E7x/S7x/V7x family v3.0.0
Applications
Applications migrated from motor_control repository to this application repository for SAM E7x/S7x/V7x family.
| Development Boards | Number of Applications | 
|---|---|
| dsPICDEM™ MCLV-2 Low Voltage Development Board | 3 | 
| dsPICDEM™ MCHV-3 High Voltage Development Board | 3 | 
Know Issues
- Isolated EDBG Card
- The Isolated EDBG
                                Card may appear “grayed out” (disabled) under the list of tools in
                                MPLABX v5.45. In order to resolve this issue, please go to Tools
                                -> Options ->Embedded->Generic Settings and enable “Exclude
                                device checks for kits” by selecting the check box.

 - If programming failure occurs with message “java.lang.RuntimeException:RDDI_DAP_OPERATION_FAILED”, then reset the Isolated EDBG Card’s configuration by Go to File -> Project Properties -> EDBG -> Reset
 
 - The Isolated EDBG
                                Card may appear “grayed out” (disabled) under the list of tools in
                                MPLABX v5.45. In order to resolve this issue, please go to Tools
                                -> Options ->Embedded->Generic Settings and enable “Exclude
                                device checks for kits” by selecting the check box.
 - pmsm_foc_encoder_sam_e70_mchv3 application running on dsPICDEM MCHV-3
                        requires increasing bandwidth of the quadrature encoder signal filter to
                        maintain signal integrity of quadrature sensor signals at higher motor
                        speeds. Without these modifications, motor operation may fail at higher
                            speeds.
- Reduce the capacitance value of C25, C26 and C27 from 100pF to 10pF 50V NPO 0805
 
 
Required MPLAB® Harmony v3 Modules
- csp v3.8.3
 - x2c v1.1.3
 - motor_control v3.6.0
 - dev_packs v3.8.0
 - mhc v3.6.5
 
Development Tools
- MPLAB X IDE v5.45
 - MPLAB XC32 C/C++ Compiler v2.50
 - MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.2
 - X2CScope v1.3.0