19.1 The serial number stored in the SFR registers (SFR_SN0 and SFR_SN1) is not correct
The serial number (SFR_SN0, SFR_SN1) has only 16 bits set. This serial number cannot be used as a 64-bit unique ID.
Work around
None
Affected Silicon Revisions
| A | B | C | |||||
| X |