16.1 Main external clock frequency support for SAM-BA Monitor limitation
ROM code v1.1 supports ONLY a 12 and 16 MHz external clock frequency to allow USB connection to be used for SAM-BA Monitor.
Work around
None
Affected Silicon Revisions
| A | B | C | |||||
| X |
ROM code v1.1 supports ONLY a 12 and 16 MHz external clock frequency to allow USB connection to be used for SAM-BA Monitor.
None
| A | B | C | |||||
| X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.