15.2 Read access truncated to the first 24 bits for register RTC_TIMALR (UTC_MODE)
The register RTC_TIMALR (UTC_MODE) is a 32-bit read/write register but the bits 24:31 are write only.
RTC_TIMALR (UTC_MODE) is functioning properly but any read after write of this register will show the value 0 for the upper byte.
Work around
None.
Affected Silicon Revisions
| A | B | C | |||||
| X | X | X |