44.7.21 Period Buffer Value

Note: This register must be written with 32 bit accesses only (no 8 or 16 bit writes).
Table 44-30. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PERBUF
Offset: 0x6C
Reset: 0xFFFFFFFF
Property: Write-Synchronized, Read-Synchronized

Bit 3130292827262524 
 PERBUF[25:18] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 PERBUF[17:10] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 PERBUF[9:2] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 PERBUF[1:0]DITHERBUF[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:6 – PERBUF[25:0] Period Buffer Value

These bits hold the value of the Period Buffer register. The value is copied to PER register on UPDATE condition.

Note: This bit field occupies the MSB of the register, [31:m]. m is dependent on the Resolution bit in the Control A register (CTRLA.RESOLUTION(CTRLA <6:5>)):
CTRLA.RESOLUTIONBits [31:m]
0x0 - NONE31:0
0x1 - DITH431:4
0x2 - DITH531:5
0x3 - DITH631:6 (depicted)

Bits 5:0 – DITHERBUF[5:0] Dithering Buffer Cycle Number

These bits represent the buffer for the PER.DITHER bits. When the double buffering is enabled, the value of this bit field is copied to the PER.DITHER bits on an UPDATE condition.
Note: This bit field consists of the n LSB of the register. n is dependent on the value of the Resolution bits in the Control A register (CTRLA.RESOLUTION(CTRLA <6:5>)):
CTRLA.RESOLUTION(CTRLA <6:5>)Bits [n:0]
0x0 - NONE-
0x1 - DITH43:0
0x2 - DITH54:0
0x3 - DITH65:0 (depicted)