29.2 Features
The following are key features of the module:
- Up to 16 external interrupt pins (EIC_EXTINTx, x = 0-15)
- Dedicated, individually maskable interrupt for each pin
- Interrupt on rising, falling, or both edges
- Synchronous or asynchronous edge detection mode
- Interrupt pin debouncing
- Interrupt on high or low levels
- Asynchronous interrupts for sleep modes without clock
- Filtering of external interrupt, EIC_EXTINTx, pins
- Event generation trigger events from EIC_EXTINTx pins