34.12.14 Pin Configuration n

There are up to 32 Pin Configuration registers in each PORT group, one for each I/O line.

Note: All undefined values of WRCONFIG.PMUX are reserved.
Table 34-22. Port Pin Configuration Register Mapping
Port GroupPackages
144 pin TQFP 100 pin TQFP 64 pin QFN/TQFP
PORT A (GROUP 0)PA[0:28]PA[0:18]PA[0:12}
PINCFGn Registersn=[0-28]n=[0-18]n=[0-12]
PORT B (GROUP 1)PB[0:26]PB[0:17]PB[0:10]
PINCFGn Registersn=[0-26]n=[0-17]n=[0-10]
PORT C (GROUP 2) PC[0:29] PC[0:20] PC[0:13]
PINCFGn Registersn=[0-29]n=[0-20]n=[0-13]
PORT D (GROUP 3) PD[0:21] PD[0:12] PD[0:11]
PINCFGn Registersn=[0-21]n=[0-12]n=[0-11]

EXAMPLE:

PORT_REGS->GROUP[2].PORT_PINCFG4 = 0x12; /* I/O pin PC4, Slew rate control enabled (4x slower), input buffer enabled */

Table 34-23. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PINCFGn
Offset: 0x40 + n*0x01 [n=0..31]
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
   SLEWLIM[1:0]ODRAINPULLENINENPMUXEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:4 – SLEWLIM[1:0] Output Driver Slew Rate Selection

Note:
  1. Slew rate control can be used to improve signal integrity for high-speed signals if improper external HDW resistor termination was not utilized.
  2. If an I2C function is enabled on a pin, the corresponding PINCFGn.SLEWLIM MUST = 0x00.
  3. Not all pins have slew rate control. See Table 34-23 for a list.
ValueDescription
0Slew rate control disabled (fast rise/fall time operation).
1Slew rate control enabled (4x slower).
2Slew rate control enabled (8x slower).
3Slew rate control enabled (12x slower).

Bit 3 – ODRAIN Open Drain Output

ValueDescription
0The open drain output is disabled.
1The open drain output is enabled.

Bit 2 – PULLEN Pull Enable

This bit enables the internal pull-up or pull-down resistor of an I/O pin configured as an input.

ValueDescription
0Internal pull resistor is disabled and the input is in a high-impedance configuration.
1Internal pull resistor is enabled and the input is driven to a defined logic level in the absence of external input.

Bit 1 – INEN Input Enable

This bit controls the input buffer of an I/O pin configured as either an input or output.

Writing a zero to this bit disables the input buffer completely, preventing read-back of the Physical Pin state when the pin is configured as either an input or output.

ValueDescription
0Input buffer for the I/O pin is disabled and the input value will not be sampled.
1Input buffer for the I/O pin is enabled and the input value will be sampled when required.

Bit 0 – PMUXEN Peripheral Multiplexer Enable

This bit enables or disables the peripheral multiplexer selection set in the Peripheral Multiplexing register (PMUXm, m=0,...15) to enable or disable alternative peripheral control over an I/O pin direction and output drive value.

Writing a zero to this bit allows the PORT to control the pad direction via the Data Direction register (DIR) and output logic level via the Data Output Value register (OUT). The peripheral multiplexer value in PMUXm is ignored. Writing '1' to this bit enables the peripheral selection in PMUXm to control the pad. In this configuration, the Physical Pin state may still be read from the Data Input Value register (IN) if PINCFGn.INEN is set.

ValueDescription
0The peripheral multiplexer selection is disabled and the PORT registers control the direction and output drive value.
1The peripheral multiplexer selection is enabled and the selected peripheral function controls the direction and output drive value.