20.5.4 Debug Operation
When the CPU is halted in Debug mode, the GCLK continues normal operation. If the GCLK is configured in a way that requires a peripheral to be periodically serviced by the CPU through interrupts or similar, improper operation or data loss may result during debugging.