23.5 Peripheral Dependencies
| Peripheral Name | FREQM |
| Base Address | 0X4406_0000 (Peripheral Bus A) |
| NVIC IRQ Index:Source | 13 : DONE, WINMON |
| MCLK AXI/APB Clocks Index:Name (1) | MCLK.CLKMSK0[13] |
| GCLK Peripheral Channel Index(2): GCLK_FREQM_MSR | 3 |
| GCLK Peripheral Channel Index(2): GCLK_FREQM_REF | 4 |
| PAC Peripheral Identifier (PAC.WRCTRL) | 10 : INTFLAGA[10], STATUSA[10] |
| EVSYS Users (EVSYS.USERm) | None |
| EVSYS Generators (EVSYS.CHANNELn) | 3 : DONE |
| 4 : WINMON | |
| Power Domain | VDDREG |
Note:
- MCLK.CLKMSK{index/32}.MASK[index mod 32].
- See GCLK.PCHCTRLm Register, where m = Index.