41.6.3 Interrupt Enable Clear

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set (INTENSET) register.
Table 41-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENCLR
Offset: 0x08
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
        DATARDY 
Access R/W 
Reset 0 

Bit 0 – DATARDY Data Ready Interrupt (TRNG) Enable

Writing a '1' to this bit will clear the Data Ready Interrupt (TRNG) Enable bit, which disables the corresponding interrupt request.

Writing a '0' to this bit has no effect. Reading this bit provides the following information.

ValueDescription
0The TRNG interrupt is disabled.
1The TRNG interrupt is enabled.