15.5.2 Interrupts
The PAC has the following interrupt source:
- Error (ERR): Indicates that a
peripheral access violation occurred in one of the peripherals controlled by the PAC
module, or a bridge error occurred in one of the bridges reported by the PAC.
- This interrupt is a synchronous wake-up source.
The interrupt flag in the Interrupt Flag Status and Clear (INTFLAGAHB and INTFLAGx) registers is set when the interrupt condition occurs. Each interrupt can be individually enabled by writing a '1' to the corresponding bit in the Interrupt Enable Set (INTENSET) register, and disabled by writing a '1' to the corresponding bit in the Interrupt Enable Clear (INTENCLR) register. An interrupt request is generated when the interrupt flag is set and the corresponding interrupt is enabled. The interrupt request remains active until the interrupt flag is cleared, the interrupt is disabled, or the PAC is reset. All interrupt requests from the peripheral are ORed together on system level to generate one combined interrupt request to the NVIC. The user must read the INTFLAGAHB and INTFLAGx registers to determine which interrupt condition is present.