44.6.2.4 Prescaler Selection
The GCLK_TCCx clock is fed into the internal prescaler.
The prescaler consists of a counter that counts up to the selected prescaler value, whereupon the output of the prescaler toggles.
If the prescaler value is higher than one, the Counter Update condition can be optionally executed on the next GCLK_TCCx clock pulse or the next prescaled clock pulse. For further details, refer to the Prescaler (CTRLA.PRESCALER bits (CTRLA <10:8>)) and Counter Synchronization (CTRLA.PRESYNC bits (CTRLA <13:12>)) descriptions.
Prescaler outputs from 1 to 1/1024 are available. For a complete list of available prescaler outputs, see the register description for the Prescaler bit group in the Control A register (CTRLA.PRESCALER bits (CTRLA <10:8>)).