19.7.2 Interrupt Enable Set

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear register (INTENCLR).
Table 19-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENSET
Offset: 0x04
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      XOSC32KFAIL XOSC32KRDY 
Access R/W/HCR/W/HC 
Reset 00 

Bit 2 – XOSC32KFAIL XOSC32K 32.768kHz Clock Failure Detect Interrupt Enable

Note: Writing a '0' to this bit has no effect.

This bit is cleared under the following conditions:

  • Writing a '1' to this bit will clear the XOSC32K Clock Fail Interrupt Enable bit, (i.e. XOSC32KFAIL), which disables the XOSC32K Clock Failure interrupt
  • Writing a one to the same corresponding bit in the INTENCLR register
ValueDescription
0The XOSC32K Clock Fail Detect Interrupt is disabled.
1The XOSC32K Clock Fail Detect Interrupt is enabled. An interrupt request will be generated when the XOSC32K Clock Failure Detection interrupt flag is set.

Bit 0 – XOSC32KRDY XOSC32K 32.768kHz Ready Interrupt Enable

Note: Writing a '0' to this bit has no effect.

This bit is cleared under the following conditions:

  • Writing a '1' to this bit, (XOSC32KRDY), will clear the XOSC32K Ready Interrupt Enable bit, which disables the XOSC32K Ready interrupt
  • Writing a one to the same corresponding bit in the INTENCLR register
ValueDescription
0The XOSC32K Ready interrupt is disabled.
1The XOSC32K Ready interrupt is enabled.