28.2 Features
The following are key features of the RSTC module:
- Reset the microcontroller and set it to an initial state according to the reset source.
- Reset cause register for reading the reset source from the application code.
- Multiple reset sources are as
follows:
- Power supply reset sources: POR, PORCORE, BORVDD
- User reset sources: External reset (RESET), Watchdog reset, System Reset Request, CPU Lockup reset
- Backup exit sources: Real-Time Counter (RTC)