39.7 Functional Description
The EBI transfers data between the internal AHB Bus (handled by the Bus Matrix) and the external memories or peripheral devices. It controls the waveforms and the parameters of the external address, data and control buses. It is composed of the following elements:
- Static Memory Controller(SMC)
- A chip select assignment feature that assigns an AHB address space to the external devices