30.8.1 MediaLB Block
The Media Local Bus (MediaLB DEVICE) block supports a MediaLB 3-pin interface that provides real-time access to all network data types including streaming, packet, control, and isochronous data.
The MediaLB DEVICE interface supports the MediaLB protocol for single-ended 3-pin mode, with a maximum data rate of 1024xFs (49.152 MHz at Fs=48 kHz).
MediaLB Channel Address to Logical Channel Mapping
The MediaLB channel addresses are mapped to the logical channels as follows:
| Channel Address | Logical Channel |
|---|---|
| 0x0002 | 1 |
| 0x0004 | 2 |
| 0x0006 | 3 |
| .... | .... |
| 0x007C | 62 |
| 0x007E | 63 |
| 0x01FE | 0(1) |
Note:
- Logical Channel 0 is the System Channel and is reserved.