18.2 Features
The following are key features of the OSCCTRL module:
- 48 MHz Crystal Oscillator (XOSC)
- Supports 4 MHz to 48 MHz crystal oscillators
- Supports ceramic resonators up to 10 MHz
- AGC, Automatic gain control loop with manual override
- User clock Ready Status
- Clock-fail detection in AGC mode with safe clock switch
- DFLL48M
- System clock output
- 48.0 MHz (±2%) calibrated
- 48.0 MHz (±0.25%) calibrated with DFLL
- 8 MHz (±5%) in Low-Power mode
- Two PLL, Digital Phase-Locked Loop
- 4 MHz to 48 MHz Reference Input Clock
- Programmable Reference Input Clock divider
- Single-ended output frequency: 12.7 MHz to 300 MHz or (1.6 GHz for fractional divider module input)
- Four single-ended outputs per PLL with programmable output clock dividers
- Programmable closed loop bandwidth
- PLL1 with two fractional dividers with resolution up to 1/1.6 GHz or 625 picoseconds