44.5.6 Debug Operation
When the CPU is halted in Debug mode, this peripheral will halt normal operation. This peripheral can be forced to continue operation during debugging - refer to the Debug Control (DBGCTRL) register for details.
References:
- TCC DBGCTRL Register