30.9.1.12 Low Power Mode
The MLB module can continue to operate in any sleep mode where its source clocks are running.
In standby mode when CTRLA.RUNSTDBY is set, the MLB may request GCLK to stay synchronized to the MLB bus but it can not move audio data in or out. MLB does not support SleepWalking in standby mode.