26.2 Features
The SUPC controlled the following analog supply elements:
- Voltage Regulator System
- Main voltage regulators: LDO or Buck Converter in active, standby or hibernate mode (VREGSW0-3) Used for VDDCORE_SW domain.
- Voltage regulator called VREGRAM used for VDDCORE_RAMX domain
- Low Power voltage regulator in Backup Mode (LPVREGC)
- Additional capless regulators for USB transceivers (VREGUSBn) and PLLs (VREGPLLn)
- Voltage Reference System (Bandgap)
- Reference voltage for ADC
- Temperature sensor
- Charge Pump for I/O pad and analog cells as PTC/AC/ADC in case of low VDD voltage
- 3.3V Brown-Out Reset (BOR)
- Two instances of BOR are used when calibrated to Monitor VDDIO/VDDA and VDDREG power supply voltages, during power up, active mode and standby sleep mode
- Programmable threshold value loaded from NVM User Row at startup
- Triggers resets
- 3.3V Low Power Brown-Out Reset (DCBOR)
- Used in Backup Mode to monitor VDDIO/VDDA and VDDREG
- Threshold values loaded from NVM
- Triggers resets
- Operating modes: Continuous mode and Sampled Mode, (with programmable sampling frequency)
- 1.2V PORCORE Detector
- Monitors VDDcore power supply voltage
- Tightly coupled with the capless regulator
- Triggers resets
- 3.3V Programmable Low voltage Detector
- Monitors VDDREG
- Configurable threshold and direction
- Can trigger Interrupt
- Output pins
- Pin toggling on RTC event