22.5.2.1 Initialization
The following bits are enable-protected, meaning that they can only be written when the WDT is disabled (CTRLA.ENABLE = 0):
- Control A register (CTRLA), except the Enable bit (CTRLA.ENABLE) and Always-On bit (CTRLA.ALWAYSON)
- Configuration register (CONFIG)
- Early Warning Interrupt Control register (EWCTRL)
The Enable-protected bits in the CTRLA register can be written at the same time as CTRLA.ENABLE is written to '1', but not at the same time as CTRLA.ENABLE is written to '0'.
The WDT can be configured only while the WDT is disabled. The WDT is configured by defining the required Time-Out Period bits in the Configuration register (CONFIG.PER). If Window mode operation is desired, the Window Enable bit in the Control A register must be set (CTRLA.WEN = 1) and the Window Period bits in the Configuration register (CONFIG.WINDOW) must be defined.
Enable-protection is denoted by the "Enable-Protected" property in the register description.