14.5.8 Fault Bit Vector Pointer
The Fault bit inverts the selected bit in the ECC calculation Vector. For Single and Double Fault injection logic the module inverts bits FLT1PTR and FLT2PTR, as defined in the following tables. The table also shows the relationship mapping between the calculation vector and Data and the ECC bits.
| Vector bits | DATA BITS | ECC Parity BITS |
|---|---|---|
| 71:64 | --- | 7:0 |
| 63:0 | 63:0 | -- |
| Vector bits | DATA BITS | ECC Parity BITS |
|---|---|---|
| 38:32 | --- | 6:0 |
| 31:0 | 31:0 | - |