21.4 Peripheral Dependencies
| Peripheral Name | Base Address | NVIC IRQ Index:Source | MCLK AXI/APB Clock Index |
GCLK Peripheral Channel Index : Clock | PAC Peripheral Identifier (PAC.WRCTRL) | Power Domain |
|---|---|---|---|---|---|---|
| MCLK | 0X4405 2000 | 12 : CKRDY | MCLK.CLKMSK0[12] | n/a | 9 : INTFLAGA[9] | VDDREG |
Note: In order to use this peripheral, other parts of the system must be configured correctly,
as described below.