38.4 Signal Description
| PIN NAME | DESCRIPTION | TYPE |
|---|---|---|
| CAN0_RX | CAN0_FD Receive | Digital Input |
| CAN0_TX | CAN0_FD Transmit | Digital Output |
| CAN1_RX | CAN1_FD Receive | Digital Input |
| CAN1_TX | CAN1_FD Transmit | Digital Output |
| CAN2_RX | CAN2_FD Receive | Digital Input |
| CAN2_TX | CAN2_FD Transmit | Digital Output |
| CAN3_RX | CAN3_FD Receive | Digital Input |
| CAN3_TX | CAN3_FD Transmit | Digital Output |
| CAN4_RX | CAN4_FD Receive | Digital Input |
| CAN4_TX | CAN4_FD Transmit | Digital Output |
| CAN5_RX | CAN5_FD Receive | Digital Input |
| CAN5_TX | CAN5_FD Transmit | Digital Output |