34.11.2.1 Initialization
After reset, all standard function device I/O pads are connected to the PORT with outputs tri-stated and input buffers disabled (Hi-Z tristate condition), even if there is no clock running.
However, specific pins, such as those used for connection to a debugger, may be configured differently, as required by their special function.