48.34 External Bus Interface (EBI) Electrical Specifications

Figure 48-33. EBI Read Cycle AC Timing Diagram

READ_MODE = 1 (Write Operation Controlled by NRD):

  • NRD_SETUP: NRD setup time is defined as the setup of address before the NRD falling edge.
  • NRD_PULSE: NRD pulse length is the time between NRD falling edge and NRD rising edge.
  • NRD_HOLD: NRD hold time is defined as the hold time of address after the NRD rising edge.

READ_MODE = 0 (Write Operation Controlled by NCS):

  • NCS_RD_SETUP: NCS setup time is defined as the setup time of address before the NCS falling edge.
  • NCS_RD_PULSE: NCS pulse length is the time between NCS falling edge and NCS rising edge.
  • NCS_RD_HOLD: NCS hold time is defined as the hold time of address after the NCS rising edge.

Read Cycle:

  • NRD_CYCLE = NRD_SETUP + NRD_PULSE + NRD_HOLD
  • NCS_CYCLE = NCS_RD_SETUP + NCS_RD_PULSE + NCS_RD_HOLD
Figure 48-34. EBI Write Cycle AC Timing Diagram: WRITE_MODE = 1 (Write Operation Controlled by NWE)

Write Cycle:

  • NWE_CYCLE = NWE_SETUP + NWE_PULSE + NWE_HOLD
  • NWE_HOLD = NWE_CYCLE - NWE_SETUP - NWE_PULSE
Figure 48-35. EBI Write Cycle AC Timing Diagram: WRITE_MODE = 0 (Write Operation Controlled by NCS)

Write Cycle:

  • NCS_CYCLE = NCS_WR_SETUP + NCS_WR_PULSE + NCS_WR_HOLD
  • NCS_WR_HOLD = NWE_CYCLE - NCS_WR_SETUP - NCS_WR_PULSE
Table 48-47. EBI AC electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 2.4V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
EB3NCS_CYCLEEBI Read Cycle Time (TRC) NCS Controlled Read33.519nsVDDIO = 3.3V, with 20 pF Load
EB5NRD_CYCLEEBI Read Cycle Time (TRC) NRD Controlled Read26.848ns
EB7NCS_CYCLEEBI Write Cycle Time (TWC) NCS Controlled Write20.04ns
EB9NWE_CYCLEEBI Write Cycle Time (TWC) NWE Controlled Write26.707ns