48.11 I/O Pin Electrical Specifications

Table 48-13. I/O Pin AC/DC Electrical Specifications
AC - DC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics(1)Min.TypicalMax.UnitsConditions
DI_1VILInput Low-Voltage I/O PinsGND0.2*VDDIOVVDDIO(min) -to - VDDIO(max)
Media Local Bus function

Input Low Voltage only

GND0.7VVMedia Local Bus functions only
DI_3VIHInput High-Voltage

Non-5v tolerant I/O Pins

0.7*VDDIOVDDIOxVVDDIO(min) -to - VDDIO(max)
Input High Voltage

I/O Pins 5V-tolerant

0.7*VDDIO5.5VVVDDIO(min) -to - 5.5V
Media Local Bus input functions1.8VVAVDD = VDDIO ≥ 2.7V (Media Local Bus function only)
DI_5VOL4x Drive Strength I/O pins

(Output Low)

0.4VDDIO = 3.3V @ IOL = 10 mA (6)
8x Drive Strength I/O pins

(Output Low)

0.4VDDIO = 3.3V @ IOL= 15 mA (6)
12x Drive Strength I/O pins

(Output Low)

0.4VDDIO = 3.3V @ IOL = 20 mA (6)
DI_9VOH4x Drive Strength I/O pins

(Output High)

VDDIO - 0.6VVVDDIO = 3.3V @ IOH = -7 mA (6)
8x Drive Strength I/O pins

(Output High)

VDDIO - 0.6VVDDIO = 3.3V @ IOH = -10 mA (6)
12x Drive Strength I/O pins

(Output High)

VDDIO - 0.6VVDDIO = 3.3V @ IOH = -14 mA (6)
DI_13IILGPIO Input pin leakage current-11µAGND ≤ VPIN ≤ VDDIO(max)

(VPIN = Voltage present on Pin)

DI_15RPDWNInternal Pull-Down

(DIR = OUT = 0, PULLEN = 1)

50400µAVDDIOx(min) - VDDIO(max)
DI_17RPUPInternal Pull-Up

(DIR = 0, OUT = PULLEN = 1)

-400-50µA
DI_19IICLInput Low-Injection Current-5mAThis parameter applies to all I/O pins. (1,4,5)
DI_21IICHInput High Injection Current5mAThis parameter applies to all pins,

with the exception of 5V tolerant I/O pins (2,3,4,5)

DI_23∑IICTTotal Input Injection Current

(sum of all I/O and control pins)

Absolute value of | ∑IICT |

-2020mAAbsolute instantaneous sum of all ±

input injection currents from all I/O pins.

( | IICL | + | IICH | ) ≤ ∑IICT

DI_25TRISEI/O pin Rise Time

(DRVSTR = 4x)

11nsVDDIOx(min), CLOAD = 30 pF(max)
DI_27TFALLI/O pin Fall Time

(DRVSTR = 4x)

10.5ns
DI_29TRISEI/O pin Rise Time

(DRVSTR = 8x, SLEW = FAST)

6.5ns
I/O pin Rise Time

(DRVSTR = 8x, SLEW = SLOW4)

20.5ns
I/O pin Rise Time

(DRVSTR = 8x, SLEW = SLOW8)

37ns
I/O pin Rise Time

(DRVSTR = 8x, SLEW = SLOW12)

52ns
DI_31TFALLI/O pin Fall Time

(DRVSTR = 8x, SLEW = FAST)

6ns
I/O pin Fall Time

(DRVSTR = 8x, SLEW = SLOW4)

23.5ns
I/O pin Fall Time

(DRVSTR = 8x, SLEW = SLOW8)

40ns
I/O pin Fall Time

(DRVSTR = 8x, SLEW = SLOW12)

57ns
DI_33TRISEI/O pin Rise Time

(DRVSTR = 12x, SLEW = FAST)

4ns
I/O pin Rise Time

(DRVSTR = 12x, SLEW = SLOW4)

22ns
I/O pin Rise Time

(DRVSTR = 12x, SLEW = SLOW8)

42.5ns
I/O pin Rise Time

(DRVSTR = 12x, SLEW = SLOW12)

63.5ns
DI_35TFALLI/O pin Fall Time

(DRVSTR = 12x, SLEW = FAST)

2.5ns
I/O pin Fall Time

(DRVSTR = 12x, SLEW = SLOW4)

24ns
I/O pin Fall Time

(DRVSTR = 12x, SLEW = SLOW8)

43ns
I/O pin Fall Time

(DRVSTR = 12x, SLEW = SLOW12)

69ns
Note:
  1. VIL source < (GND - 0.3). Characterized but not tested.
  2. VIH source > (VDDIO + 0.3) for non-5V tolerant pins only.
  3. Digital 5V tolerant pins do not have an internal high side Diode to VDDIO, and therefore, cannot tolerate any “positive” input injection current.
  4. If the sum of all injection currents are > | ∑IICT | it can affect the ADC results by approximately 4 to 6 counts (i.e., VIH Source > (VDDIO + 0.3) or VIL source < (GND - 0.3)).
  5. Any number and the combination of I/O pins not excluded under IICL or IICH conditions are permitted provided the “absolute instantaneous” sum of the input injection currents from all pins do not exceed the specified ∑IICT limit. To limit the injection current, the user must insert a resistor in series RSERIES (i.e. ,RS) between input source voltage and device pin. The resistor value is calculated according to:
    • For negative Input voltages less than (GND-0.3): RS ≥ absolute value of | ((VIL source - (GND - 0.3)) / IICL) |.
    • For positive input voltages greater than (VDDIO +0.3): RS ≥ ((VIH source - (VDDIO +0.3))/ IICH).
    • For Vpin voltages > VDDIO +0.3 and <GND-0.3 then RS = The larger of the values calculated above.
  6. IOL/IOH is specific to AC operation. For continuous DC operation characteristics, refer to the Absolute Maximum Ratings section.
  7. Not all I2C operating modes are supported on all pin types. Refer to the Table I2C Support below.
    Table 48-14. I2C Support
    I2C ModeI/O Pin Drive Strength
    4x8x12x
    I2C Standard Mode (SM), 100 kHz w/400 pF loadYesYesYes
    I2C Fast Mode (FM), 400 kHz w/400 pF loadYesYesYes
    I2C Fast Mode Plus (FM+), 1 MHz w/550 pF loadNoNoYes
    I2C High Speed (HS), 3.4 MHz w/100 pF loadNoYesYes
Drive StrenthI/O Port/Pad
4xpd7, pa5, pa6, pa21, pa22, pa23, pd6, pd5, pd4, pa7, pa8, pa9, pd3, pd2, pd1, pd0, pa24, pa25, pe3, pa10, pa11, pa26, pa27, pa12, pa13, pa14, pa28, pa29, pa15, pa16, pa17, pa18, pa19, pa20, pb0, pb1, pb2, pb3, pb18, pb19, pb20, pb4, pb5, pb21, pb6, pb22, pb23, pb7, pb8, pb27, pb28, pf5, pb9, pb10, pb11, pb29, pb30, pb31, pb24, pb25, pb26, pb12, pb13, pb14, pb15, pb16, pb17, pc29, pd0, pd1, pd13, pd23, pd18, pd19, pd20, pd21, pd10
8xpa30, pa31, pe0, pe1, pe2, pc0, pc1, pc2, pc3, pc4, pc5, pc6, pc21, pc22, pc7, pc8, pc23, pc24, pc9, pc25, pc30, pc31, pc26, pg0, pg1, pg2, pc10, pc11, pc27, pg3, pc28, pc12, pc13, pc14, pc15, pc17, pc18, pc19, pc20, pd6, pd7, pd11, pd12
12xpa0, pa1, pa2, pa3, pa4, pd14, pd2, pd3, pd15, pd16, pd17, pd4, pd5, pd8, pd9
Figure 48-3. VOL versus IOL, I/O 4x Drive Strength I/O Pin Plot
Figure 48-4. VOH versus IOH, I/O 4x Drive Strength I/O Pin Plot
Figure 48-5. VOL versus IOL, I/O 8x Drive Strength I/O Pin Plot
Figure 48-6. VOH versus IOH, I/O 8x Drive Strength I/O Pin Plot
Figure 48-7. VOL versus IOL, I/O 12x Drive Strength I/O Pin Plot
Figure 48-8. VOH versus IOH, I/O 12x Drive Strength I/O Pin Plot