5.10.2 RFD Project Verification
RFD waits for provisioning parameters.
For guidance on the commissioning process, refer to the FFD Project Verification section.
Upon successful commissioning, the RFD will be integrated into the network and commence transmission of sensor data to the Coordinator.
Power Consumption During Deep Sleep