1.1 Hardware
The WBZ451 Curiosity Board is an efficient and modular development platform that supports rapid prototyping and demonstrates the features, capabilities and interfaces of Microchip's Bluetooth® Low Energy and Zigbee RF Module (WBZ451PE).
- Offers integrated programming/debugging features using the PICkit™ On-board 4 (PKOB4) debugger interface
- Requires only a Micro USB cable to power-up and program the board
- Includes a mikroBUS™ Click™ header, which helps the users to expand the functionalities by connecting to various MikroElectronika mikroBUS Click adapter boards
- Performs rapid prototyping utilizing the Bluetooth Low Energy and Zigbee-enabled RF Module
- Wireless lighting
- Home automation or Internet of Things (IoT)
- Industrial automation
- Other Bluetooth Low Energy or Zigbee-related applications.
Features
WBZ451 BLE+Zigbee RF Module
USB or Battery Powered
On-board Programmer/Debug Circuit using PKoB4 based on Microchip SAME70 MCU
Microchip MCP73871 Li-Ion/LiPo Battery Charger with Power Path Management
-
On-board USB to UART Serial Converter with HW Flow Control based on Microchip MCP2200
-
mikroBUS™ Socket to Expand Functionality using MikroElectronika Click™ Adapter Boards RGB Lighting LED connected to PWM
Reset Switch
One User Configurable Switch
One User LED: 32.768 kHz Crystal
Microchip SST26VF064B, 64 Mbit External QSPI Flash
Microchip MCP9700A, Low-Power Analog Voltage Temperature Sensor
10 pin ARM SWD Header for External Programmer/Debugger