6.2 Software Requirement
| Software Tools & Device Specific Support Packages | Version |
|---|---|
| MPLAB X IDE | v6.05 |
| PIC32CX-BZ2 DFP(WBZ451) | v1.1.218 |
| XC32 COMPILER | v4.20 |
| MCC (Plugin in MPLAB X IDE) | v5.2.2 |
| MCC Core (Plugin in MPLAB X IDE) | v5.4.14 |
| Harmony 3 Lib (Plugin in MPLAB X IDE) | v1.2.0 |
H3 FRAMEWORK Dependencies
| Package Name | Version |
|---|---|
| csp | v3.13.1 |
| bsp | v3.13.0 |
| core | v3.11.1 |
| dev_packs | v3.13.0 |
| CMSIS-FreeRTOS | v10.3.1 |
| mhc | v3.8.3 |
| wireless_pic32cxbz_wbz | v1.1.0 |
| wireless_15_4_phy | v1.0.0 |
| wireless_system_pic32cxbz_wbz | v1.2.0 |
| wireless_apps_pic32cxbz2_wbz45 | v1.2.0 |
Note:
- The Package versions mentioned in the above tables are minimum required dependencies.
- The working application demo and precompiled hex is available in wireless_apps_pic32cxbz2_wbz45 repo v1.2.0 can be directly flashed to the WBZ451 for reference purpose.