14.5.1.1 APP_TIMER_TIMEOUT
C
#define APP_TIMER_10MS 0x0A #define APP_TIMER_12MS 0x0C #define APP_TIMER_18MS 0x12 #define APP_TIMER_30MS 0x1E #define APP_TIMER_50MS 0x32 #define APP_TIMER_100MS 0x64 #define APP_TIMER_500MS 0x1F4 #define APP_TIMER_1S 0x3E8 #define APP_TIMER_2S 0x7D0 #define APP_TIMER_3S 0xBB8 #define APP_TIMER_5S 0x1388 #define APP_TIMER_30S 0x7530
Description
The definition of the timeout value.
Macro Definition
| Macro | Description |
|---|---|
| APP_TIMER_10MS | 10ms timer. |
| APP_TIMER_12MS | 12ms timer. |
| APP_TIMER_18MS | 18ms timer. |
| APP_TIMER_30MS | 30ms timer. |
| APP_TIMER_50MS | 50ms timer. |
| APP_TIMER_100MS | 100ms timer. |
| APP_TIMER_500MS | 500ms timer. |
| APP_TIMER_1S | 1s timer. |
| APP_TIMER_2S | 2s timer. |
| APP_TIMER_3S | 3s timer. |
| APP_TIMER_5S | 5s timer. |
| APP_TIMER_30S | 30s timer. |