14.5.3.4 APP_TIMER_StopTimer
C
uint16_t APP_TIMER_StopTimer(uint8_t timerId);Description
The function is used to stop a timer.
Parameters
| Parameter | Description |
|---|---|
| [in] timerId | Timer ID. See APP_TIMER_TimerId_T. |
Return values
| Return value | Description |
|---|---|
| APP_RES_SUCCESS | Stop a timer successfully. |
| APP_RES_FAIL | Failed to stop the timer. |
| APP_RES_INVALID_PARA | The timerId doesn't exist. |