14.5.2.1 APP_TIMER_TimerId_T
C
typedef enum APP_TIMER_TimerId_T
{
APP_TIMER_ID_0,
APP_TIMER_ID_1,
APP_TIMER_ID_2,
APP_TIMER_ID_3,
APP_TIMER_ID_4,
APP_TIMER_ID_5,
APP_TIMER_TOTAL,
} APP_TIMER_TimerId_T;Description
The definition of Timer ID.
Note
Naming of the Elements provided are default and can be modified inside MCC Configuration.
| Enumerator | Description |
|---|---|
| APP_TIMER_ID_0 | App Timer ID 0 |
| APP_TIMER_ID_1 | App Timer ID 1 |
| APP_TIMER_ID_2 | App Timer ID 2 |
| APP_TIMER_ID_3 | App Timer ID 3 |
| APP_TIMER_ID_4 | App Timer ID 4 |
| APP_TIMER_ID_5 | App Timer ID 5 |
| APP_TIMER_TOTAL | Total App Timers |