14.3.4.3 APP_TRPS_Ctrl_T
C
typedef struct
{
uint8_t opcode;
uint8_t cmdRspSize;
uint8_t ntfySize;
APP_TRPS_CmdResp_T *appTrpsCmdResp;
APP_TRPS_NotifyData_T *appTrpsNotify;
} APP_TRPS_Ctrl_T;Description
The structure contains the information about control Cmd,resp,notify structures.
Field Documentation
| Field | Description |
|---|---|
| opcode | opcode |
| cmdRspSize | Size of cmd Resp array |
| ntfySize | Size of Notfy array |
| appTrpsCmdResp | Command Response to structure APP_TRPS_CmdResp_T |
| appTrpsNotify | Notify Data to structure APP_TRPS_NotifyData_T |