13.7.4.2.2 CSMA

C

typedef struct
{
    PHY_CSMAMode_t csmaMode;
    uint8_t csmaBackoff;
}CSMA;

Description

The structure contains the information about CSMA parameters like CSMA Mode and CSMA retries. To update & read back the CSMA info, console commands can be used. Please refer Command Table section for more details.

Field Documentation

Table 13-13. Application Configurations
MacroDescription
csmaModeCSMA Modes
csmaBackoffCSMA Retries