2.6.1 Selecting Alternative Output Pin for TCA0 Waveform Output 0-2 also Changes Waveform Output 3-5

Selecting the alternative output pin for TCA0 in PORTMUX.CTRLC does not work as described when TCA0 operates in split mode.
  • Writing PORTMUX.CTRLC bit 0 to ‘1’ will shift the pin position for both WO0 and WO3
  • Writing PORTMUX.CTRLC bit 1 to ‘1’ will shift the pin position for both WO1 and WO4
  • Writing PORTMUX.CTRLC bit 2 to ‘1’will shift the pin position for both WO2 and WO5
PORTMUX.CTRLC[5:3] are non-functional.

Work Around

None.

Affected Silicon Revisions

Rev. BRev. C
XX
Note: Not applicable to 8-pin devices.