3.5.2 Debug JTAG

A 20-pin JTAG header (J12) is provided on the SAM9X60-Curiosity board to facilitate software development and debugging using various JTAG emulators. The interface signals have a voltage level of 3.3V.

Figure 3-23. JTAG Connector
Table 3-16. JTAG/ICE Connector J23 Pin Assignment
SignalPin NoPin NoSignal
VDD_3V321VDD_3V3
GND43NC
GND65TDI
GND87TMS
GND109TCK
GND1211RTCK
GND1413TDO
GND1615NRST
GND1817NC
GND2019NC
Attention: JTAG connector (J12) is not assembled in the board.