3.3.1 DDR2/SDRAM
SAM9X60D1G-I/4FB features an internal 16-bit DRAM Data bus, 1-Gbit DDR2 SDRAM memory . Refer to the SAM9X60 SiP Data Sheet for details, available on www.microchip.com/.
SAM9X60D1G-I/4FB features an internal 16-bit DRAM Data bus, 1-Gbit DDR2 SDRAM memory . Refer to the SAM9X60 SiP Data Sheet for details, available on www.microchip.com/.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.