3.4.1 Ethernet 10/100 Port (GMAC)

The KSZ8081 is a single-supply 10Base-T/100Base-TX Ethernet physical-layer transceiver for transmission and reception of data over standard CAT-5 unshielded twisted pair (UTP) cable. The KSZ8081 is a highly-integrated PHY solution. It reduces board cost and simplifies board layout by using on-chip termination resistors for the differential pairs, by integrating a low-noise regulator to supply the 1.2V core and by offering 1.8/2.5/3.3V digital I/O interface support.

The KSZ8081RNA is connected over the Reduced Media Independent Interface (RMII) directly to the RMII-compliant MAC inside the SAM9X60D1G MPU. As the power-up default, the KSZ8081RNA uses a 25 MHz MEMS oscillator to generate all required clocks, including the 50-MHz RMII reference clock output for the MAC. For more information about the KSZ8081RNx, refer to the product web page.

An individual unique 48-bit MAC address (Ethernet hardware address) is allocated to this product and is stored in the Microchip 24AA025E48 TWI serial EEPROM, as described in Serial EEPROM with Unique MAC Address.

Additionally, for monitoring and control purposes, an LED functionality is carried on the RJ45 connectors to indicate activity, link, and speed status.

Figure 3-12. Ethernet Interface
Table 3-4. Ethernet PHY 10/100 Signal Descriptions
PIOSignal NameSignal Description
PB4ETH0_TXCK_PB4Transmit clock
PB10ETH0_TX1_PB10Transmit data 1
PB9ETH0_TX0_PB9Transmit data 0
PB7ETH0_TXEN_PB7Transmit enable
PB1ETH0_RX1_PB1Receive data 1
PB0ETH0_RX0_PB0Receive data 0
PB2ETH0_RXER_PB2Receive error
PB3ETH0_RXDV_PB3Receive data valid
PB6ETH0_MDC_PB6Management data clock
PB5ETH0_MDIO_PB5Management data in/out
PB8ETH0_IRQ_PB8Interrupt request
PB25MPU_NRSTOUT_PB25Module reset
PB16ETH0_NRST_PB16Reset
Figure 3-13. Ethernet PHY Connector
Table 3-5. Ethernet RJ45 Connector J6 Pin Assignment
Pin NoSignal NameSignal Description
1TD+Transmit
2TCT–
3TD-Transmit
4RD+Receive
5RCT–
6RD-Receive
7NC–
8EARTH / GNDCommon ground
9Left LEDLED green
10Left LEDLED green
11Right LEDLED yellow
12Right LEDLED yellow
13EARTH / GNDCommon ground
14EARTH / GNDCommon ground