3.4.4 Liquid Crystal Display (LCD) Interface

The SAM9X60-Curiosity board provides a connector with 24 bits of data and control signals to the LCD interface.

Optional displays, such as the AC320005-5 (refer to the product web page), can be connected to the board.

In order to operate correctly with various LCD modules, two power supplies are available: 3.3V and 5 VDC (default). The selection is made with 0R resistors.

J13 is a 1.27-mm pitch, 50-pin header. It gives access to the LCD signals.

Figure 3-17. LCD Connector
Table 3-12. LCD Connector J13 Signal Descriptions
Pin NoLCD pinPIOSignalFunction
1IDPD14LCD_ID_PD14ID LCD module
2GND–GNDGround
3GND–GNDGround
4GND–GNDGround
5LCDDAT2PC2LCD_D2_PC2Data line
6LCDDAT3PC3LCD_D3_PC3Data line
7GND–GNDGround
8LCDDAT4PC4LCD_D4_PC4Data line
9LCDDAT5PC5LCD_D5_PC5Data line
10LCDDAT6PC6LCD_D6_PC6Data line
11LCDDAT7PC7LCD_D7_PC7Data line
12GND–GNDGround
13GND–GNDGround
14GND–GNDGround
15LCDDAT10PC10LCD_D10_PC10Data line
16LCDDAT11PC11LCD_D11_PC11Data line
17GND–GNDGround
18LCDDAT12PC12LCD_D12_PC12Data line
19LCDDAT13PC13LCD_D13_PC13Data line
20LCDDAT14PC14LCD_D14_PC14Data line
21LCDDAT15PC15LCD_D15_PC15Data line
22GND–GNDGround
23GND–GNDGround
24GND–GNDGround
25LCDDAT18PC18LCD_D18_PC18Data line
26LCDDAT19PC19LCD_D19_PC19Data line
27GND–GNDGround
28LCDDAT20PC20LCD_D20_PC20Data line
29LCDDAT21PC21LCD_D21_PC21Data line
30LCDDAT22PC22LCD_D22_PC22Data line
31LCDDAT23PC23LCD_D23_PC23Data line
32GND–GNDGround
33LCDPCKPC30LCD_PCK_PC30Pixel clock
34LCDVSYNCPC27LCD_VSYNC_PC27Vertical synchronization
35LCDHSYNCPC28LCD_HSYNC_PC28Horizontal synchronization
36LCDDENPC29LCD_DEN_PC29Data enable
37––NCNot connected
38––NCNot connected
39––NCNot connected
40––NCNot connected
41LCDDISPPC24LCD_DISP_PC24Display enable signal
42TWDPA30LCD_TWD_PA30I2C data line (maXTouch)
43TWCKPA31LCD_TWCK_PA31I2C clock line (maXTouch)
44GPIOPC25LCD_IRQ1_PC25maXTouch interrupt line
45GPIOPC31LCD_IRQ2_PC31Interrupt line for other I2C devices
46LCDPWMPC26LCD_PWM_PC26Backlight control
47RESETPB25MPU_NRSTOUT_PB25Reset for both display and maXTouch
483.3V/5V_MAINVDDVDD3.3V or 5V supply (0R)
493.3V/5V_MAINVDDVDD3.3V or 5V supply (0R)
50GND_GNDGround