1 What is the MCC Melody Clock Control System Driver?
The Clock Controller (CLKCTRL) Controls, Distributes and Prescales the clock signals from the available Oscillators. The CLKCTRL supports internal and external Clock sources.
The Clock Controller (CLKCTRL) Controls, Distributes and Prescales the clock signals from the available Oscillators. The CLKCTRL supports internal and external Clock sources.
x2.1.1
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.