Introduction
This document describes the software features supported by the PIC32MZ W1 family using the MPLAB® Harmony v3 framework. This framework is integrated with a development environment that works directly with the WFI32E01PC/WFI32E03PC module. The software release package enables a rich set of PIC32MZ W1 family SoC features such as IEEE® 802.11 b/g/n, Ethernet, USB, CAN, CAN-FD, SPI, I2C, SQI, UART and JTAG.